产品分类 > 线对线连接器 > RVE 连接器
产品说明
This connector is a hybrid type drawer connector to connect the unit, absorbs misalignment between units, and it is possible to install with panel lock on plug side. This is drawer connector suitable for the place which is few in insertion and withdrawal cycles.
大电流容量
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
产品说明
This connector is a hybrid type drawer connector to connect the unit, absorbs misalignment between units, and it is possible to install with panel lock on plug side. This is drawer connector suitable for the place which is few in insertion and withdrawal cycles.
大电流容量
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.