产品分类 > 线对线连接器 > FAH 连接器
产品说明
One-touch connection and disconnection connector corresponding to high current. This is a wire to wire connector, which current rating is 50 A capability in 2-circuit, and male and female contacts of this connector is designed as the same shape.
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
产品说明
One-touch connection and disconnection connector corresponding to high current. This is a wire to wire connector, which current rating is 50 A capability in 2-circuit, and male and female contacts of this connector is designed as the same shape.
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.