产品分类 > 线对线连接器 > BHT 连接器(W 至 W)
产品说明
Designed for connecting liquid crystal display back light lamps to their starters *With the enough creep distance at the high voltage side, voltage rating can be as high as 1,500V. *Applicable either to wire-to-wire connection or board-to-wire connection. *Pin contact is interchangeable with that of wire-to-wire type BHS connectors.
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
eBHT2.pdf |
|
---|
产品说明
Designed for connecting liquid crystal display back light lamps to their starters *With the enough creep distance at the high voltage side, voltage rating can be as high as 1,500V. *Applicable either to wire-to-wire connection or board-to-wire connection. *Pin contact is interchangeable with that of wire-to-wire type BHS connectors.
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
eBHT2.pdf |
|
---|