产品分类 > 输入/输出连接器 > MJ 连接器
产品说明
FFC standard conforming (RJ45) modular connector, to be used for the LAN connection of the printer or modem. *Fully-shielding-covered type is available for high-leveled shielding effect. *Shielding covered type has secure grounding circuit, as the hook part is soldered to the PC board via shielding cover (spring part).
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
产品说明
FFC standard conforming (RJ45) modular connector, to be used for the LAN connection of the printer or modem. *Fully-shielding-covered type is available for high-leveled shielding effect. *Shielding covered type has secure grounding circuit, as the hook part is soldered to the PC board via shielding cover (spring part).
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.