产品分类 > 插卡连接器 > SD 连接器
产品说明
The SD connector is designed for the SD (secure digital) memory card. Also applicable to the MMC (multimedia card). Card-detection switch equipped type is also available. *Push-push mechanism The card can be ejected by simple push-push operation
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
产品说明
The SD connector is designed for the SD (secure digital) memory card. Also applicable to the MMC (multimedia card). Card-detection switch equipped type is also available. *Push-push mechanism The card can be ejected by simple push-push operation
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.