产品分类 > 汽车连接器 > GIT 连接器
产品说明
Realized low insertion force with lever mechanism. These connector have the variousable to color/key/pin arrange corresponding to needs, hence the connector type suitable can be selected.
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
产品说明
Realized low insertion force with lever mechanism. These connector have the variousable to color/key/pin arrange corresponding to needs, hence the connector type suitable can be selected.
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.