产品分类 > 电器连接器 > RSF 连接器
产品说明
•Secure locking, easy insertion
The combination of terminal and housing allows easy
mating to a male tab. Unmating is equally easy. Simply
hold the housing and pull. The contact locking spring is
depressed by the taper inside the housing. The locking
mechanism prevents accidental disengagement of the
contact from the mating tab.
•Stable contact performance
The contact is designed as a low insertion force with a
Large contact area to give stable performance, even
when high current is applied.
•Lanceless contacts help prevent back out
Removal of the locking lance from the contact and
putting it in the housing eliminates a major cause of
contact backout due to damaged locking lances during
termination and harness assembly.
•Housing options
Selective removal of the built-in keys, allows for an
Infinite number of keying possibilities. In addition,
contact cavities can be blocked using the cavity blocking
plug or molded into the housing when volume
requirements dictate. The housings can be molded in
various colors.
RAST5
要购买该产品,请 查找经销商或代表 您也可以索取免费样品。您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
RSF.pdf |
|
---|
产品说明
•Secure locking, easy insertion
The combination of terminal and housing allows easy
mating to a male tab. Unmating is equally easy. Simply
hold the housing and pull. The contact locking spring is
depressed by the taper inside the housing. The locking
mechanism prevents accidental disengagement of the
contact from the mating tab.
•Stable contact performance
The contact is designed as a low insertion force with a
Large contact area to give stable performance, even
when high current is applied.
•Lanceless contacts help prevent back out
Removal of the locking lance from the contact and
putting it in the housing eliminates a major cause of
contact backout due to damaged locking lances during
termination and harness assembly.
•Housing options
Selective removal of the built-in keys, allows for an
Infinite number of keying possibilities. In addition,
contact cavities can be blocked using the cavity blocking
plug or molded into the housing when volume
requirements dictate. The housings can be molded in
various colors.
RAST5
要购买该产品,请 查找经销商或代表 在您所在的地区。
您还可以索取免费样品。如有疑问,请致电 (800) 947-1110.
RSF.pdf |
|
---|