Product Category > Wire to Wire Connectors > ZIM Connector
Product Description
This is wire-to-wire connector with 1.5 mm pitch dual-row construction. It is hardly affected by external forces and prevents the lock from coming off.
Inertial lock structure Crimp style, With inner type secure locking device With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Product Description
This is wire-to-wire connector with 1.5 mm pitch dual-row construction. It is hardly affected by external forces and prevents the lock from coming off.
Inertial lock structure Crimp style, With inner type secure locking device With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.