Product Description
This is a 2.5mm pitch wire-to-wire connector compatible with glow wire test. Panel mount is applicable.
Pitch
2.5mm
Current Rating
3A (AWG#20)
Voltage Rating
250V
Features
Crimp style, With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.