Product Category > Wire to Wire Connectors > WPK Connector
Product Description
This connector is compact and excels in waterproof and durability. This connector can be used for the place which especially waterproof is required. Its waterproof grade is 7 ingress protection of JIS C 0920 (IEC 60529 IPX7).
Waterproof
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
eWPK.pdf |
|
---|
Product Description
This connector is compact and excels in waterproof and durability. This connector can be used for the place which especially waterproof is required. Its waterproof grade is 7 ingress protection of JIS C 0920 (IEC 60529 IPX7).
Waterproof
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.
eWPK.pdf |
|
---|