Product Category > Wire to Wire Connectors > VL Connector (HIGH CURRENT TYPE)
Product Description
This VL connector is 6.2 mm pitch wire-to-wire and wire-to-board connector, designed for large current. The connector suitable for the large electric current has been realized by using highly-conducting material, so that the connection of large current circuit enables.
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
eVL4.pdf |
|
---|
Product Description
This VL connector is 6.2 mm pitch wire-to-wire and wire-to-board connector, designed for large current. The connector suitable for the large electric current has been realized by using highly-conducting material, so that the connection of large current circuit enables.
With secure locking device
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.
eVL4.pdf |
|
---|