Product Description
*High contact pressure *Secure lock mechanism *Mountable on panels of various thickness without using tools. *The contacts are individually surrounded by housing walls.
Pitch
2.5 mm
Current Rating
MAX 3A
Voltage Rating
MAX 250V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
BU31P-TCS-LE |
DOWNLOAD
|