Product Description
This is low profile 0.4mm pitch Non-ZIF top entry type connector with a mounting height of 2.5mm.
Pitch
0.4 mm
Current Rating
0.5A
Voltage Rating
50V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.