Product Description
This is a card push type connector designed for CFexpress card (Type B) and XQD card.
Pitch
Current Rating
1.2 A for pin No. 10 0.5 A for other pins than pin No. 10
Voltage Rating
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.