Product Description
This is micro SD card connector of flip cover type that can approach from above the PC board surface.
Pitch
1.1 mm
Current Rating
0.5A
Voltage Rating
15V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SDHK-8BNS-K-303-TB(HF |
DOWNLOAD
|