Product Description
This is a flip cover type connector for the 4FF SIM card which downsized the conventional SIM card.
Pitch
Current Rating
0.7A
Voltage Rating
30V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SCZW-7SC-1K-TB(HF) |
DOWNLOAD
|