Product Description
The plug consists of upper and lower parts in order to save space. This connector enables also flexible application by using either upper or lower parts individually.
Pitch
1.0 mm
Current Rating
0.5A
Voltage Rating
50V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.