Product Description
Headers for board-to-board connection *Staggered pins *The MBS header has a locking boss that allows it to be temporarily mounted on the PC board.
Pitch
2.5 mm
Current Rating
1.0A
Voltage Rating
250V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.