Product Category > Automotive Connectors > UBC Connector
Product Description
This connector is a USB (Universal Serial Bus) Type-C compliant interface connector and power supply of up to 100 W is available. The receptacle is USB4 standard certified product with a data transmission speed of up to 40 Gbps. Reversible construction allows insertion without concern for the front or back of the plug.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
eUBC.pdf |
|
---|
Product Description
This connector is a USB (Universal Serial Bus) Type-C compliant interface connector and power supply of up to 100 W is available. The receptacle is USB4 standard certified product with a data transmission speed of up to 40 Gbps. Reversible construction allows insertion without concern for the front or back of the plug.
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.
eUBC.pdf |
|
---|