Product Category > Automotive Connectors > SAB Connector
Product Description
0.64mm individual sealed wire to wire connector with Rigid design and spring lock mechanism. Spring force prevents half-mating during mating and keeps constant rigid connection between male and female connector. This connector has short terminal to prevent accidental electrical discharge.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Product Description
0.64mm individual sealed wire to wire connector with Rigid design and spring lock mechanism. Spring force prevents half-mating during mating and keeps constant rigid connection between male and female connector. This connector has short terminal to prevent accidental electrical discharge.
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.