Product Category > Automotive Connectors > MWT Connector
Product Description
Compliant with the ISO 19689, 0.64 mm individual waterproof, 6 pole wire to wire connection connector. The retainer is a pre-set type for both female and male housing. Protection cover to female connector from water and dust is selectable to the installation direction.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
eMWT.pdf |
|
---|
Product Description
Compliant with the ISO 19689, 0.64 mm individual waterproof, 6 pole wire to wire connection connector. The retainer is a pre-set type for both female and male housing. Protection cover to female connector from water and dust is selectable to the installation direction.
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.
eMWT.pdf |
|
---|