Product Category > Automotive Connectors > JWPS connector (W to W)
Product Description
This JWPS connector can be used for the place of which especially waterproof is required. This is the wire-to-wire connector that is grade 7 ingress protection of JIS C 0920 (IPX7 of IEC 60529).
With secure locking device, Waterproof
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Product Description
This JWPS connector can be used for the place of which especially waterproof is required. This is the wire-to-wire connector that is grade 7 ingress protection of JIS C 0920 (IPX7 of IEC 60529).
With secure locking device, Waterproof
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.