Product Description
It is a high reliability connector corresponding to demand of the miniaturization of electronic equipment and the wire size of AWG#18.
Pitch
2.2 mm
Current Rating
6.4A (3 circuits/AWG#18)
Voltage Rating
125V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.