Product Category > Appliance Connectors > IS Connector
Product Description
● Easy insertion, positive locking The combination of terminal and housing allowseasy mating to a male tab. Un-mating is equallyeasy. Simply hold the housing and pull. The contact locking spring is depressed by the taper inside the housing. The locking mechanismprevents accidental disengagement of the contactfrom the mating tab. ● Ultra low insertion force The contact is designed as a low insertion forcewith a large contact area to give stable performance, even when high current is applied.● Contact back out preventive design Innovative contact and housing design eliminates contact back out caused due to damaged lockinglances during termination and harness assembly. ● Polarizing rib Polarizing ribs in the housing eliminate miss mating of the housings.
Electric range inifinite switch connector
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Product Description
● Easy insertion, positive locking The combination of terminal and housing allowseasy mating to a male tab. Un-mating is equallyeasy. Simply hold the housing and pull. The contact locking spring is depressed by the taper inside the housing. The locking mechanismprevents accidental disengagement of the contactfrom the mating tab. ● Ultra low insertion force The contact is designed as a low insertion forcewith a large contact area to give stable performance, even when high current is applied.● Contact back out preventive design Innovative contact and housing design eliminates contact back out caused due to damaged lockinglances during termination and harness assembly. ● Polarizing rib Polarizing ribs in the housing eliminate miss mating of the housings.
Electric range inifinite switch connector
To purchase this product, find a distributor or representative in your area.
You can also request a free sample. If you have questions, call (800) 947-1110.