Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Automatic insulation displace machine for multi-harness
Wiring Harness Drawing & Production Software
Electrical hydraulic crimping tool (Battery operated type)
Conduct vibration fatigue durability composite evaluation test in environments with temperature and humidity, etc
Durability evaluation experiment under high temperature and high humidity
Durability assessment of surface treatment in salt spray environment
Durability assessment under corrosive gases (H2S, SO2, NO2)
Repeatedly evaluate the durability of high and low temperature changes
Waterproof and rainproof test evaluation of waterproof connectors
Perform leakage/insulation degradation/chemical decomposition assessment in foggy environments
Durability assessment of impact during transportation and use
Durability assessment of contacts subjected to minor movement wear and tear
Accelerated assessment of long-term exposure to high temperature and high humidity environments
Measure contact resistance through rated current using the 4-terminal method
Voltage endurance assessment in the range above commercial frequency
Evaluation of discharge combustion test for connector resin part
Insulation damage assessment of connectors under ultra-high voltage
Measurement of insulation resistance value of connector insulation material (resin)
Analysis and determination of hazardous substances in environments regulated by RoHS, ELV, etc
Measurement of Coating Thickness for Electroplating Surface Treatment (Sn, Au, etc.) of Connectors
Evaluation of pin changes during connector reflow heating process
Evaluation of high-frequency and high-speed transmission characteristics of connectors, simulation experiments
Measurement of mechanical strength such as pull-out force, locking force, and compressive strength of connectors
Measure the elasticity characteristics, contact force, etc. of the connector contact point 测定接插件接点部弹力特性、接触力等
Confirmation of surface condition and elemental analysis of connector contacts
Measure the size and shape of connectors through non-contact methods
Measurement of size and shape of connectors during heating process
Measure the size of the connector
Evaluation of Solderability of Surface Mount Technology (SMT) Products after Soldering
Evaluation of Surface Mount Technology (SMT) products through heating and welding tests in atmospheric and nitrogen environments
Welding evaluation of connectors (perforated products) after insertion into the substrate
Measure the surface condition (concavity and convexity) of the connector by contact method
Analysis of Organic Compounds by Transform Infrared Spectroscopy
Durability evaluation of waterproof connectors under high water pressure spraying
It has been possible to manufacture of our product which enables 0.05mm of groove width, 1.0mm of groove depth, and 0.10mm of groove pitch by using the ultraprecise machining technology.
This is a process in which the inspection and the fine adjustment of the die are performed.
The material of Cemented Carbide is used. Provide the superior durability and the easy maintenance.
Make the die plate. Operation of 24 hours enables by computer control.
JST creates the assembling machine to match the product in a short period of time, and responds to the needs of customers.
By dealing with plating process in-house, surface processing at the contacting portion has been taken all possible measures.
This is used for processing the complicated shape or metalworking with difficulty of cutting.
This enables to process the complicated shape with accuracy of 2/1000mm.
Photo of parts processing 0.1mm of the fine groove pitch. It is processed smaller and more sharply. The shape is simple but it is a difficult processing because the slight deviation in appearance stands out.
This is the machining center to create an electrical discharge machining electrode of complex three-dimensional shape.