This is a short circuit type power supply system wire-to-wire connector that is configurable up to 4 lines. For example, for one line on the input side, the output side can be branched into 1 to 3 lines according to a use application. It is also possible to its reverse. Use by mounting the crimped ring tongue terminal R8-5.