Product Description
This is wire-to-wire connector with 1.5 mm pitch dual-row construction. It is hardly affected by external forces and prevents the lock from coming off.
Pitch
1.5mm
Current Rating
2A (AWG #24)
Voltage Rating
100V
Features
Inertial lock structure Crimp style, With inner type secure locking device With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.