Product Description
This connector is 0.4 mm pitch SMT type board-to-board connector with parallel connection.
Pitch
0.4mm
Current Rating
0.3A
Voltage Rating
30V
Features
Shrouded header type, PC board parallel Mounting type
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.