Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Product Category > I/O Connectors > UBC connector(USB2.0 TypeC)
Product Description
The UBC connector is an USB Type-C compliant interface connector capable of supplying up to 100W of Power. The receptacle is a 16-pin design capable of transmitting data at speeds of up to 480 Mbps. Symmetrical plug design, allowing the cable to be inserted in both top and bottom orientations.
Conformed to USB standard
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.