Product Description
This is an interface connector compatible with RJ45 and designed as low profile and space saving type.
Pitch
Current Rating
1.3A
Voltage Rating
250V
Features
Modular jack connector
For communication transmission Low-profile With secure locking device Depth space saving
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
File Name |
Handling Manual |
CHM-1-2771.pdf |
DOWNLOAD
|
Model Number |
3D Data |
RJ2-8JC-TRA-12KA-TF(HF) |
DOWNLOAD
|