Product Description
This connector is a hybrid type drawer connector to connect the unit, absorbs misalignment between units, and it is possible to install with panel lock on plug side. This is drawer connector suitable for the place which is few in insertion and withdrawal cycles.
Pitch
Current Rating
Signal circuit/1.0A(AWG#26) Power supply circuit/15A(AWG#14)
Voltage Rating
Signal circuit/50V Power supply circuit/250V
Features
High electric current capacity
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SCZH-002T-P0.5 |
DOWNLOAD
|