Product Description
The contacts for short-circuit connection are to be mounted in the housing *Housing lances *Secondary retainers enhance safety in case of partial insertion or accidental release of the contact. *The panel lock is designed to prevent tangling with wires and accidental breakage because of handling.
Pitch
3.96 mm
Current Rating
MAX 7A/line
Voltage Rating
MAX 300V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SSF-21T-P1.4 |
DOWNLOAD
|