Product Description
This HIL connector is 3.3mm pitch wire-to-wire connector that has a mechanism to prevent an incomplete mating when mating connector.
Pitch
3.3 mm
Current Rating
5A (2 circuits/AWG#18)
Voltage Rating
300V
Features
With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.