Product Description
This connector is a dual row type drawer connector with combined signal to connect the units and absorbs misalignment between units. This is drawer connector suitable for the place which is few in insertion and withdrawal cycles.
Pitch
1.5 mm
Current Rating
Signal circuit/1.0A (AWG#26)
Voltage Rating
Signal circuit/50V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.