Product Description
This connector can be connected to headers having 2.36mm diameter pins. *The mating section of the contact has a triangular configuration so that the terminal grips the round mating pin at three points. *One position has a different pitch than the others.
Pitch
8.0 mm
Current Rating
Standard type/5A(AWG#20) Low insertion force type/7A(AWG#18)
Voltage Rating
250V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.