Product Description
The directional features of the housing prevent reverse contact insertion. *The housings with two or four circuits have locking mechanisms. This feature provides polarization and prevents mis insertion.
Pitch
5.0 mm
Current Rating
5A (AWG#20)
Voltage Rating
250V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.