Product Description
Board-to-wire connector with high withstanding voltage, used for power supply of LCD (Liquid Crystal Display) back light.
Pitch
3.5 mm
Current Rating
1.0A (AWG#24)
Voltage Rating
1400V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.