Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Product Category > Wire to Board (Crimp Style) > BNI Connector
Product Description
This is a 3.3 mm pitch wire-to-board connector, having incomplete mating prevention mechanism when mating connector. 3 type key patterns prevent mismatching insertion when using multiple pieces of connector in the same model.
With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.