Product Description
This PLI connector is 2.0mm pitch low profile type board-to-wire connector that has a mechanism to prevent an incomplete mating when mating connector.
Pitch
2.0 mm
Current Rating
3A (AWG#22)
Voltage Rating
100V
Features
With an inertia lock mechanism
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.