Product Description
2.0mm pitch connector with secure locking device *Secure locking device The housing has a locking device to prevent accidental disconnection because of routing wires or of vibration, and also reverse and different circuit numbers mating.
Pitch
2.0 mm
Current Rating
3A (AWG#22)
Voltage Rating
Standard type/250V Retainer mountable type/100V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.