Product Description
This is the connector for micro SD card connector in which mounting height of 1.45mm maximum is kept and push-push mechanism is adopted.
Pitch
Current Rating
0.5A
Voltage Rating
100V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SDHR-8BRS-K-363-A0-S-ETB(HF) |
DOWNLOAD
|