Product Description
This connector is an interface connector for cellular phone and other mobile equipments conforming to Micro USB standard.
Pitch
Current Rating
*When using only signal line Signal line(when using the contacts from No.2 to 4.)/1.0A/Line *When using power supply line Power supply line(when using the contacts No.1 and 5.)/1.8A/Line Signal line(when using the contacts from No.2 to 4.)/0.5A/Line
Voltage Rating
30V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.