Product Description
*Double-sided contact *The contact solder tail has a board retention feature that allows the connector to be temporarily held on the PC board while it is being soldered.
Pitch
2.54 mm
Current Rating
Tin-plated copper foil lead/1.0A, Silver paste carbon-printed lead/50mA
Voltage Rating
250V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.