Product Description
This HTB connector is 0.635mm pitch SMT type board-to-board connector with parallel and perpendicular connection.
Pitch
0.635 mm
Current Rating
0.5A
Voltage Rating
50V
Features
Absorbing PC board misalignment
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.