Product Description
1.2 mm unsealed wire-to-wire connector system for automotive applications.
Pitch
Current Rating
MAX 14A (0.75mm2, Single circuit) MAX 19A (1.5mm2, Single circuit)
Voltage Rating
14V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.