Product Description
Developed in pursuit of multi-circuit, miniaturization and low profile as PC board connector for automobile. This connector is dip type connector having the spring structure on male terminal.
Pitch
Current Rating
3A (0.3mm2, Single circuit)
Voltage Rating
50V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.