Product Description
0.64 mm mat sealed wire to wire connector with rigid design and spring lock mechanism. Spring force prevents half-mating during mating and keeps constant rigid connection between male and female connector.
Pitch
0.64 mm
Current Rating
5A
Voltage Rating
Withstanding voltage: 1,000 VAC/minute
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.