NEW, DISCONNECTABLE CRIMP STYLE PUD SERIES CONNECTOR FROM JST OFFERS HIGH RELIABILITY UNDER ADVERSE CONDITIONS.

JST Corporation, Waukegan, Illinois, introduces the new PUD Series disconnectable, 2.0 mm (.079”) pitch, double-row crimp style connector with secure positive locking feature. The PUD Series offers compact size and provides stable contact performance under high vibration, distortion, and unexpected external forces. The leaf spring structure of the contact is designed to help prevent deformation due to unexpected forces. The housing receptacles are keyed to prevent accidental reverse mating or mating to a header without the same number of circuits. The header is designed with a secure locking device for applications that require high reliability under adverse conditions. An audible click is heard when mating the receptacle housing with the header.

The solder type dual-row construction allows for high density top and side entry mounting. The top entry header is available in 8 to 40 (even numbers only) circuits, with or without a PCB locating boss and in four color options (natural, red, blue and black) to aid in manufacturing and assembly. The side entry header is available in 8 to 30 (even numbers only), 36 and 40 circuits and in two color options (natural and black) to aid in manufacturing and assembly. Current rating is 3.0 Amps AC/DC at 250V AC/DC. Contacts will accommodate wire sizes AWG #22 (UL1061) to #28 (UL1007) insulation. The series has an operating temperature range of -25°C to +85°C including temperature rise when applying an electrical current. The contacts are tin-plated over a copper alloy base material. Molded in PBT rated 94V-O material, the polarized housings incorporate a finger-friendly design for ease of mating and unmating. Header plating is lead free and complies with European and China RoHS directives.

 

PUD Connector Training Module