Standard Crimp Applicator
Standard Crimp Applicator CMKS
Applicator with 135.78mm shut height designed to fit in electric presses commonly found in the market. Approximate weight is 12lbs.
Note: The die sets are not interchangeable with an applicator of the same part number. When ordering a die set, order the corresponding applicator as well.
Note: The Industry Standard applicators and die sets will work with most standard height presses such as AMP K, T and G presses. However, these will not work in Molex press model numbers TM40 and TM42.
Note: ACMKFR applicators are not intended for bench top use as they are not equipped with wire stoppers.
Semi-Automatic Press APK2N
AP-K2N
110v Electric Bench press with 160mm shut height. Approximate weight is 200lbs.
Standard Applicator
Applicator with 160mm shut height designed to fit in the AP-K2N press. Appoximate weight is 15 lbs.
Assembled Applicator
For Chain Terminals
YRS series
Hand tool for smaller-sized open barrel terminals that are side fed and attached to a carrier strip. Approximate weight is 1.5lbs.
YRK series
Hand tool for larger-sized open barrel terminals that are side fed and attached to a carrier strip. Approximate weight is 1.5lbs
For Loose Piece Terminals
YC Series
WC Series
CS Series
YC series
Hand tool for loose piece open barrel terminals. Approximate weight is 1.2lbs.
WC series
Hand tool for loose piece open barrel terminals with a flap locator for ease of use. Approximate weight is 1lbs.
Extraction and Insertion Tools
Extraction Tool
Insertion Tool
Contact/Terminal
Strip Length (mm)
AWG
Crimp Height (mm)
Tensile Spec (N)