Featured Products

Click here for JST Print Advertising
 

(Click a photo for more details

USB TYPE-C REVERSABLE MATING CONNECTORS PROVIDE ONE-SOLUTION FOR DATA, POWER, & AUDIO/VIDEO CONNECTIONS THAT ALLOW FASTER SPEEDS & INCREASED POWER.


USB Type-C Connector Training Module

SEALED MICRO USB CONNECTOR
ARE WATERPROOF AND PROVIDE
COMPACT, RELIABLE CONNECTIONS FOR CELLULAR AND MOBILE APPLICATIONS.



Sealed Micro USB Connector Training Module

JFPS SERIES CONNECTOR
WIRE-TO-BOARD CONNECTORS FOR HIGH VIBRATION AND HIGH CURRENT APPLICATIONS



JFPS Connector Training Module

XNI SERIES CONNECTOR
WIRE-TO-BOARD, CRIMP STYLE DISCONNECTABLE CONNECTORS FEATURE UNIQUE INERTIA LOCKING MECHANISM THAT PREVENTS FALSE MATING.


XNI Connector Training Module

PBV SERIES CONNECTOR
WIRE-TO-BOARD CONNECTOR DESIGNED WITH SECURE LOCKING FEATURE FOR VIBRATION CONDITIONS.


PBV Connector Training Module

LBT A TYPE A SERIES CONNECTOR
WIRE-TO-BOARD, CRIMP STYLE
CONNECTORS FOR
LITHIUM BATTERY APPLICATIONS


LBT Type A Connector Training Module
LEK SERIES CONNECTOR
NEW LOW PROFILE ,
BOARD-TO-BOARD, LED
CONNECTORS THAT PROVIDE RELIABLE CONTACT EVEN IN HIGH
VIBRATION CONDITIONS.


LEK Connector Training Module
ACHF-ACHL SERIES CONNECTORS
TWO NEW CRIMP STYLE, SUBMINIATURE, WIRE-TO-BOARD CONNECTORS,
THE ACHL AND ACHF SERIES, FOR HIGH DENSITY LED APPLICATIONS.


ACHF Connector Training Module
ACHL Connector Training Module
LEN SERIES CONNECTOR
NEW CRIMP STYLE, WIRE-TO-BOARD, SUB-MINIATURE SIZE
CONNECTOR OFFERS MAXIMUM DESIGN FLEXIBILITY IN LED APPLICATIONS.


LEN Connector Training Module
JWPS SERIES CONNECTOR
NEW COMPACT, WATERPROOF, WIRE-TO-WIRE & WIRE-TO-BOARD CONNECTORS ARE COST-EFFECTIVE FOR UNDERWATER APPLICATIONS.


JWPS Connector Training Module
ADH SERIES CONNECTOR
CRIMP STYLE, WIRE-TO-BOARD,
SUB-MINIATURE CONNECTOR FOR HIGH DENSITY LED APPLICATIONS (1.3mm Pitch).


ADH Connector Training Module
LEH SERIES CONNECTOR
LOW PROFILE, CRIMP STYLE, WIRE-TO-BOARD CONNECTOR
OFFERS SPACE SAVING DESIGN FOR LED APPLICATIONS


LEH Connector Training Module
LEX SERIES CONNECTOR
CRIMP STYLE WIRE-TO-BOARD
SUB-MINIATURE
CONNECTOR FOR LED
APPLICATIONS


LEX Connector Training Module
AUH SERIES CONNECTOR
CRIMP STYLE, WIRE-TO-BOARD,
SUB-MINIATURE SIZE CONNECTOR FOR
DESIGN FLEXIBILITY IN LED APPLICATIONS


AUH Connector Training Module

PNI SERIES CONNECTOR
WIRE-TO-BOARD & WIRE-TO-WIRE,
CRIMP STYLE CONNECTORS FOR
DESIGN FLEXIBILITY AND SAME
APPLICATION TOOLING.


PNI Connector Training Module

GVH SERIES CONNECTOR
CRIMP STYLE WIRE-TO-BOARD
CONNECTOR FOR CRITICAL HIGH DENSITY APPLICATIONS


GVH Connector Training Module

XMA SERIES CONNECTOR
WIRE-TO-WIRE POSITIVE LOCKING CONNECTIONS, PROVIDING OPTIMUM PERFORMANCE UNDER HIGH VIBRATION CONDITIONS

XMA Connector Training Module

LEA SERIES CONNECTOR
WIRE-TO-BOARD CRIMP STYLE CONNECTORS FOR LED LIGHT BAR APPLICATIONS



LEA Connector Training Module

LEB SERIES CONNECTOR
INCLUDES BOARD-TO-BOARD &
WIRE-TO-BOARD CRIMP STYLE CONNECTORS FOR LED LIGHT BAR APPLICATIONS


LEB Connector Training Module

SFH SERIES CONNECTOR
1.8 mm WIRE-TO-BOARD CRIMP STYLE FOR LOW CURRENT/LOW VOLTAGE APPLICATIONS


SFH Connector Training Module

ZPD SERIES CONNECTOR
SUB-MINIATURE DESIGN FLEXIBILITY WITH SECURE LOCKING AND HIGH DENSITY FOR WIRE-TO-BOARD APPLICATIONS

ZPD Connector Training Module

PUD SERIES CONNECTOR
DISCONNECTABLE CRIMP STYLE PUD SERIES CONNECTOR FROM JST OFFERS HIGH RELIABILITY UNDER ADVERSE CONDITIONS.

PUD Connector Training Module

WPJ SERIES CONNECTOR
NEW COMPACT, WATER-PROOF,
WIRE-TO-WIRE AND WIRE-TO-BOARD
CONNECTOR FROM JST IS IDEAL FOR
DEPENDABLE UNDERWATER APPLICATIONS.


WPJ Connector Training Module
PND SERIES CONNECTOR
DISCONNECTABLE CRIMP STYLE
CONNECTOR OFFERS
HIGH RELIABILITY UNDER
ADVERSE CONDITIONS
   
PND Connector Training Module

ZE SERIES CONNECTOR
WIRE-TO-BOARD 1.5MM
CRIMP STYLE CONNECTOR
WITH SECURE LOCKING FEATURE

ZE Series Connector Training Module

RSF RAST 5 PS
SERIES PROVIDES EASY,
FAST & POSITIVE LOCKING TO
250" X .032" TABS
ACH SERIES CONNECTOR
FOR WIRE-TO-BOARD
HIGH DENSITY APPLICATIONS
   
ACH Connector Training Module
WEATHERPROOF WVL
SERIES CONNECTOR

OUTDOOR USE FOR SOLAR PANEL
APPLICATIONS
JUCS 2210 & WC 2210
NEW ERGONOMIC HAND TOOLS
INSULATED TERMINALS
AND CLOSED END SPLICES

NEW RUGGED, VERSATILE JFA
CONNECTOR SYSTEM

HANDLES A WIDE VARIETY OF
COMMERCIAL & INDUSTRIAL I/O AND
POWER APPLICATIONS

FKZ
0.5 MM PITCH
ZIP CONNECTORS FOR FPC/FFC

AYU-1
THE WORLD'S SMALLEST
CABLE-TO-BOARD
COAXIAL CONNECTOR

PS
POSITIVE LOCK TAB-ON CONNECTOR
FOR TAB-IN TERMINALS

JWPF
WATER-PROOF, WIRE-TO-WIRE CONNECTOR FOR UNDERWATER APPLICATIONS

   
JWPF Connector Training Module


RV
/ MV

FIREWIRE IEEE 1394 CONNECTORS

SUR
0.8MM PITCH WIRE-TO-BOARD
CONNECTOR

MMC
7 PIN & 9 PIN
MULTIMEDIA CARD CONNECTORS
GH SERIES
WIRE_TO_BOARD CONNECTOR WITH POSITIVE LOCKING FEATURE

FEATURED PRODUCTS ARCHIVES:
1) Fall 1999
2) Spring 2000
3) Fall 2000
4) Current